Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Base Edges & LipsBase Edge Assemblies253-0128: Base Edge Assembly
HomeGround Engaging ToolsBucket Base Edges & LipsBase Edge Assemblies253-0128: Base Edge Assembly
253-0128: Base Edge Assembly

K-Series Base Edge Assembly

Brand: Cat

Product Images
253-0128: Base Edge Assembly
253-0128: Base Edge Assembly
253-0128: Base Edge Assembly
253-0128: Base Edge Assembly
253-0128: Base Edge Assembly

K-Series Base Edge Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 253-0128

Units of Measure

USMetric
Width Between Sidebars (mm): 608.0
End Depth (in): 14.961
Overall Width (in): 53.386
Overall Adapter Spacing (mm): 1,216.0
Bevel Angle: 22.5
Adapter Size: K130
Material: Alloy Steel,Structural Steel
Thickness Class: 70
Overall Width (mm): 1,356.0
Overall Depth (in): 14.961
Size: K130
Adapter Type: Two Strap
Adapter Quantity: 5
Shape: Straight
Overall Depth (mm): 380.0
Overall Adapter Spacing (in): 47.874
Series: K Series
Adapter Series: K Series
End Depth (mm): 380.0
Width Between Sidebars (in): 23.937
Edge Assembly Type: Conversion
View More
Compatible Models for part number 253-0128

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced