Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys253-3996: 24 Volt Alternator Pulley
HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys253-3996: 24 Volt Alternator Pulley
253-3996: 24 Volt Alternator Pulley

Cat® 24 Volt Alternator 8 Groove Pulley

Brand: Cat

Product Images
253-3996: 24 Volt Alternator Pulley
253-3996: 24 Volt Alternator Pulley
253-3996: 24 Volt Alternator Pulley
253-3996: 24 Volt Alternator Pulley
253-3996: 24 Volt Alternator Pulley

Cat® 24 Volt Alternator 8 Groove Pulley

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 253-3996

Units of Measure

USMetric
Height (in): 1.53
Inner Diameter (in): 1.39
Inner Diameter (mm): 35.3
Material: Steel,Carbon Steel
Outer Diameter (in): 3.17
Outer Diameter (mm): 80.6
Width (mm): 96.5
Height (mm): 45.7
Length (mm): 96.5
View More
Compatible Models for part number 253-3996

ARTICULATED TRUCK

725C 725 725C2

TRACK FELLER BUNCHER

522 521

ENGINE

C9.3

INDUSTRIAL ENGINE

C15 C9.3 C18

MOTOR GRADER

140M 3 AWD 16M 18M3 150 16M3 12M 3 AWD 14M-3 14M3 160M 3 AWD 140M 3 140M 2 140 160 12M 3 12M 2 160M 2 160M 3

HYDRAULIC SHOVEL

6018 6015 6015 FS

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced