Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers253-4115: Spout-Remote Fill
HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers253-4115: Spout-Remote Fill
253-4115: Spout-Remote Fill

Cat® Remote Fill Spout

Brand: Cat

Product Images
253-4115: Spout-Remote Fill
253-4115: Spout-Remote Fill

Cat® Remote Fill Spout

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 253-4115

Units of Measure

USMetric
Material Description: Nylon Type 6
Overall Height (in): 4.5
Overall Width (in): 4.9
Overall Length (in): 6.1
Overall Width (mm): 125.0
Overall Height (mm): 114.6
Overall Length (mm): 154.3
View More
Compatible Models for part number 253-4115

ASPHALT COMPACTOR

CB8 CB7 CB16 CB15 CB13 CB10

ENGINE - MACHINE

C32

PNEUMATIC COMPACTOR

CW-34 CW12 CW34

INDUSTRIAL ENGINE

C4.4

TRUCK

775F 773F 777F

COMPACTOR

CD8 CB8 CB7 CB10 CD10 CB13 CB15 CB16

VIBRATORY COMPACTOR

CB10 CB-64B CB-54B CB-44B CB-66B CB-68B CB7 CB46B CD-54B CD-44B

MOTOR GRADER

16M 12M 14M 140M 120M 160M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced