Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsOther Electrical & Electronics Components253-9557: Junction Block
HomeElectrical & ElectronicsOther Electrical & Electronics Components253-9557: Junction Block
253-9557: Junction Block

Cat® Junction Block used in Wiring Harness

Brand: Cat

Product Images
253-9557: Junction Block
253-9557: Junction Block
253-9557: Junction Block
253-9557: Junction Block
253-9557: Junction Block

Cat® Junction Block used in Wiring Harness

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 253-9557
Material: Nylon, 6, 6/12, 6/6 Plastic
View More
Compatible Models for part number 253-9557

TRACK-TYPE TRACTOR

D6K2 XL D6K2 D6N LGP D6N XL D6K2 LGP D6N OEM

ROTARY DRILL

MD6200

ARTICULATED TRUCK

730 EJECTOR 725 730C2 730 730C 735

WHEEL TRACTOR-SCRAPER

613G

TRACK LOADER

963D 973D 953D 973K 953K 963K 963 953 973

EJECTOR TRUCK

730C2 EJ 730C

MOTOR GRADER

140M 3 AWD 12M 150 12M 3 AWD 160M 3 AWD 140M 3 140M 2 140 160 12M 3 12M 2 140M 120M 160M 2 160M 3 120M 2 160M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced