Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageGuards254-0591: 2.3mm Thick Wear Strip
HomeUndercarriageGuards254-0591: 2.3mm Thick Wear Strip
254-0591: 2.3mm Thick Wear Strip

Cat® Strip-Wear

Brand: Cat

Product Images
254-0591: 2.3mm Thick Wear Strip
254-0591: 2.3mm Thick Wear Strip
254-0591: 2.3mm Thick Wear Strip
254-0591: 2.3mm Thick Wear Strip
254-0591: 2.3mm Thick Wear Strip

Cat® Strip-Wear

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 254-0591
Height (mm): 2.3
Material: Carbon Steel
Undercarriage Width (mm): 25.0
Length (mm): 360.0
View More
Compatible Models for part number 254-0591

TRACK-TYPE TRACTOR

D3K XL D3K2 XL D4K LGP D4K2 LGP D2 D3K LGP D4K2 XL D1 D4K XL D3K2 LGP

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced