Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemFans & ComponentsFans255-1297: Fan Holder Plate
HomeEngineCooling SystemFans & ComponentsFans255-1297: Fan Holder Plate
255-1297: Fan Holder Plate

Cat® Fan Holder Plate, ID X OD X H: 24 X 58 X 25mm

Brand: Cat

Product Images
255-1297: Fan Holder Plate
255-1297: Fan Holder Plate
255-1297: Fan Holder Plate
255-1297: Fan Holder Plate
255-1297: Fan Holder Plate

Cat® Fan Holder Plate, ID X OD X H: 24 X 58 X 25mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 255-1297

Units of Measure

USMetric
Height (in): 0.95
Height (mm): 25.0
Hole Size (in): 0.26-0.30 (4X)
Hole Size (mm): 6.5-7.5 (4X)
Inside Diameter (in): 0.95
Inside Diameter (mm): 24.0
Material: Aluminum Casting,Corrosion Preventative Fluid,Alloy Aluminum
Outside Diameter (in): 2.28
Outside Diameter (mm): 58.0
View More
Compatible Models for part number 255-1297

GENERATOR SET

D30 C1.1DE9.5 C1.1 D25 C2.2

MINI HYD EXCAVATOR

301.8 302CR 303.5CR 301.6 301.5 301.7CR 304CR

ENGINE

C2.2 C1.1 C1.7

INDUSTRIAL ENGINE

C2.2 C0.5 C1.5 C0.7 C1.1 3011C

COMPACT WHEEL LOADER

901

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced