Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineExhaust SystemExhaust AirLines255-3545: 169.93mm Outer Diameter Air Line Elbow
HomeEngineExhaust SystemExhaust AirLines255-3545: 169.93mm Outer Diameter Air Line Elbow
255-3545: 169.93mm Outer Diameter Air Line Elbow

Cat® 169.93mm Outer Diameter Air Line Elbow for engine conversion kit

Brand: Cat

Product Images
255-3545: 169.93mm Outer Diameter Air Line Elbow
255-3545: 169.93mm Outer Diameter Air Line Elbow

Cat® 169.93mm Outer Diameter Air Line Elbow for engine conversion kit

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 255-3545

Units of Measure

USMetric
Width (mm): 495.3
Height (mm): 317.5
Length (in): 24.5
Material: Stainless Steel,Carbon Steel,Alloy Mixed: Metal,Thermal Insulation,Structural Steel,Alloy Steel
Height (in): 12.5
Length (mm): 622.3
View More
Compatible Models for part number 255-3545

TRACK-TYPE TRACTOR

D10N D10R D10T

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced