Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals255-4953: 62.20mm Height Bulk Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals255-4953: 62.20mm Height Bulk Seal
255-4953: 62.20mm Height Bulk Seal

Bulk Seal

Brand: Cat

Custom Length
Product Images
255-4953: 62.20mm Height Bulk Seal
255-4953: 62.20mm Height Bulk Seal
255-4953: 62.20mm Height Bulk Seal
255-4953: 62.20mm Height Bulk Seal
255-4953: 62.20mm Height Bulk Seal

Bulk Seal

Brand: Cat

Custom Length
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 255-4953

Units of Measure

USMetric
Bulk Unit of Measure: CM
Overall Height (in): 24.49
Material: Rubber,Carbon Steel
Overall Width (mm): 120.0
Design Type: Flap Seal
Overall Height (mm): 622.0
View More
Compatible Models for part number 255-4953

WHEEL TRACTOR

627H 631K 623H 621K OEM 637K 651 621H

ENERGY STORAGE

PGS1260 ECE2000 PGS1260 HD PGS840 ECE2500 ETS1500

WHEEL TRACTOR-SCRAPER

657 651 627K 623K LRC 623K 631K 627 623 621 637 627K LRC 632 631 637K 621K

EJECTOR TRUCK

740

WHEEL DOZER

844 854K 854 844K

OFF HIGHWAY TRUCK

772 770 775 773 773GC

MOTOR GRADER

16M

WHEEL LOADER

993K 992K 994K 994H 990K 990 993

ARTICULATED TRUCK

740 GC 745

OFF-HIGHWAY TRUCK

D10R

WHEEL SCRAPER

637K

QUARRY TRUCK

772G 770G

TRUCK

772G 775G 775F 773G LRC 775G OEM 770G 773G 773F 775G LRC 773G OEM

EXCAVATOR

312 GX 312 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced