Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesCaps & PlugsCaps255-8244: 225mm Outer Diameter Articulated Hitch Cap
HomeHoses & TubesCaps & PlugsCaps255-8244: 225mm Outer Diameter Articulated Hitch Cap
255-8244: 225mm Outer Diameter Articulated Hitch Cap

Cat® Articulated Hitch Cap shields the hitch mechanism from debris, moisture, and damage while allowing the necessary articulation for movement

Brand: Cat

Product Images
255-8244: 225mm Outer Diameter Articulated Hitch Cap
255-8244: 225mm Outer Diameter Articulated Hitch Cap
255-8244: 225mm Outer Diameter Articulated Hitch Cap
255-8244: 225mm Outer Diameter Articulated Hitch Cap
255-8244: 225mm Outer Diameter Articulated Hitch Cap

Cat® Articulated Hitch Cap shields the hitch mechanism from debris, moisture, and damage while allowing the necessary articulation for movement

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 255-8244

Units of Measure

USMetric
Outside Diameter (mm): 225.0
Outside Diameter (in): 8.86
Material: Cast Iron,Ductile (Spheroidal) Iron
Inside Diameter (mm): 100.0
Inside Diameter (in): 3.95
Hole Size (mm): 14 (6X)
Hole Size (in): 0.55 (6X)
Height (mm): 25.0
Height (in): 0.98
View More
Compatible Models for part number 255-8244

WHEEL DOZER

834H

LANDFILL COMPACTOR

836H

WHEEL LOADER

988H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced