Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components256-2057: 30mm Diameter Rubber Mount
HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components256-2057: 30mm Diameter Rubber Mount
256-2057: 30mm Diameter Rubber Mount

Cat® Rubber Mount absorbs vibrations and secures the radiator, ensuring stable and efficient cooling

Brand: Cat

Product Images
256-2057: 30mm Diameter Rubber Mount
256-2057: 30mm Diameter Rubber Mount

Cat® Rubber Mount absorbs vibrations and secures the radiator, ensuring stable and efficient cooling

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 256-2057

Units of Measure

USMetric
Outside Diameter (mm): 30.0
Stud Thread Size (mm): M8
Stud Length (mm): 23.0
Material: Rubber Gasket Gasket,Carbon Steel
Mount Type: Sandwich - Threaded Stud Both Ends
Stud Thread Pitch: 1.25
Rubber Length (in): 0.59
Rubber Length (mm): 15
Overall Length (mm): 61.0
Stud Length (in): 0.91
Outside Diameter (in): 1.18
View More
Compatible Models for part number 256-2057

ASPHALT COMPACTOR

CB16 CB15 CB13

ASPHALT PAVER

AP355 AP300F AP300 AP355F AP-255E

SOIL COMPACTOR

CS10 GC CP12 GC CS12 GC CP11 CP13 CP13 GC CS13 CS13 GC CS11 GC

COMPACTOR

CB13 CB15 CB16

VIBRATORY COMPACTOR

CB-34 XW CS11 GC CP7 CP11 GC CB-335E CB-64B CB-32 CB-66B CB-68B CS512 GC CB-34 CC-24 CB-335D CS10 GC CP12 GC CS7 CB-334E XW CB-334E CB-334D CB-24 CB-22 CC-34

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced