Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components256-4367: Valve Bridge Assembly
HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components256-4367: Valve Bridge Assembly
256-4367: Valve Bridge Assembly

Rocker Arm Valve Bridge

Brand: Cat

Product Images
256-4367: Valve Bridge Assembly
256-4367: Valve Bridge Assembly

Rocker Arm Valve Bridge

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 256-4367

Units of Measure

USMetric
Width (mm): 101.6
Height (mm): 21.59
Length (in): 4.0
Height (in): 0.85
Length (mm): 101.6
View More
Compatible Models for part number 256-4367

GEN SET ENGINE

G3508 G3516 G3512 POWER SYS G3520 G3516C G3516B G3520B

GENERATOR

SR4 SR4B SR4BHV

GENERATOR SET

G3520 G3516 G3512 G3508 G3516B G3516C G3516E G3516H G3520C G3512E G3520B G3512H G3520E G3516K G3512K G3520H G3520K

POWER MODULE

PMG3516

ENGINE - INDUSTRIAL

CG170-16

INDUSTRIAL ENGINE

G3520H

ENGINE

G3520 G3520J G3520H G3516C G3516J G3516H

GAS ENGINE

G3512H G3512E G3520B G3516J G3508J G3516E G3512B G3520J G3512J G3520 G3516C G3516B G3508B G3512 G3516 G3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced