Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsEngine Rotating ComponentsFlywheels256-9653: 113 Teeth Flywheel
HomeEngineEngine ComponentsEngine Rotating ComponentsFlywheels256-9653: 113 Teeth Flywheel
256-9653: 113 Teeth Flywheel

Cat® 113 Teeth Flywheel Used In Engine

Brand: Cat

Product Images
256-9653: 113 Teeth Flywheel
256-9653: 113 Teeth Flywheel
256-9653: 113 Teeth Flywheel
256-9653: 113 Teeth Flywheel
256-9653: 113 Teeth Flywheel

Cat® 113 Teeth Flywheel Used In Engine

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 256-9653

Units of Measure

USMetric
Height (in): 1.97
Outside Diameter (mm): 484.0
Overall Height (mm): 50.0
Height (mm): 50.0
Thread Size (in): 7/16-14
Inner Diameter (in): 2.83
Inner Diameter (mm): 71.97
Outside Diameter (in): 19.0
Number of Teeth: 113
Overall Height (in): 2.0
Outer Diameter (in): 19.1
Outer Diameter (mm): 484.4
Weight (kg): 35.83
Weight (lb): 79.0
Material: Gray (Flake) Iron
View More
Compatible Models for part number 256-9653

CHALLENGER

MTC855 MTC835 MT865 MT845 MTC865 MTC845 MT855 MT835

TRUCK ENGINE

3406E 3406C 3406B C-18 C-15 C-16 C16 C15

INDUSTRIAL ENGINE

C-15 C-16 C15 C18

ENGINE

C15 C18

PETROLEUM ENGINE

C15 C18

REMAN ENGINE

3406E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced