Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle Brackets256-9990: Bottom Guard Access Cover
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle Brackets256-9990: Bottom Guard Access Cover
256-9990: Bottom Guard Access Cover

Cat® Bottom Guard Access Cover in Case and Frame

Brand: Cat

Product Images
256-9990: Bottom Guard Access Cover
256-9990: Bottom Guard Access Cover
256-9990: Bottom Guard Access Cover
256-9990: Bottom Guard Access Cover
256-9990: Bottom Guard Access Cover

Cat® Bottom Guard Access Cover in Case and Frame

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 256-9990

Units of Measure

USMetric
Material: Steel,Alloy Steel,Structural Steel
Length (mm): Not specified
Width (mm): 150.0
Height (mm): 32.0
Hole Size (mm): 9
Length (in): Not specified
Width (in): 5.91
Height (in): 1.26
Hole Size (in): 0.35
View More
Compatible Models for part number 256-9990

TRACK-TYPE TRACTOR

D7R D9T D9R D8R II D11T D7R II D9 D6 D9 GC D8 D7 D8T D8R D7R XR D8GC D10T2 D10T D7E LGP D7E D6XE D10 D11 D7R LGP D8 GC

PIPELAYER

PL83 583T

LANDFILL COMPACTOR

836H 836K 836

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced