Complete your tax details anytime right here.
HomeUndercarriageRubber Track Undercarriage ComponentsMiscellaneous Components258-3116: Idler Guard Scraper
HomeUndercarriageRubber Track Undercarriage ComponentsMiscellaneous Components258-3116: Idler Guard Scraper
Related parts
347-7727: Idler Guard Scraper
347-7727: Idler Guard Scraper

Cat® Scraper-Front Idler Guard Scraper, Front Position, Left Side of Frame

Check Price
5S-7382: 3/8''-16 x 1 3/8'' Hex Head Bolt
5S-7382: 3/8''-16 x 1 3/8'' Hex Head Bolt

Cat® Hex Head Bolt

Check Price
5S-7383: 3/8''-16 x 1 3/4'' Hex Head Bolt
5S-7383: 3/8''-16 x 1 3/4'' Hex Head Bolt

Cat® 3/8-16 Thread 44.45mm Long Hex Head Bolt

Check Price
5P-1075: 3/8" ID Steel Flat Washer
5P-1075: 3/8" ID Steel Flat Washer

FLAT WASHER

Check Price
347-7727
347-7727: Idler Guard Scraper
Check Price
5S-7382
5S-7382: 3/8''-16 x 1 3/8'' Hex Head Bolt
Check Price
5S-7383
5S-7383: 3/8''-16 x 1 3/4'' Hex Head Bolt
Check Price
5P-1075
5P-1075: 3/8" ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced