Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsTrade Dress258-3425: Lift Arm Cat Branding Decal Film
HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsTrade Dress258-3425: Lift Arm Cat Branding Decal Film
258-3425: Lift Arm Cat Branding Decal Film

Cat® Right Hand Side Branding Film

Brand: Cat

Product Images
258-3425: Lift Arm Cat Branding Decal Film
258-3425: Lift Arm Cat Branding Decal Film
258-3425: Lift Arm Cat Branding Decal Film
258-3425: Lift Arm Cat Branding Decal Film
258-3425: Lift Arm Cat Branding Decal Film

Cat® Right Hand Side Branding Film

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 258-3425

Units of Measure

USMetric
Film Color: Black
Height (in): 3.94
Length (in): 7.52
Length (mm): 449.5
Material: Steel,PVC Plastic
Letter Color: White
Weight (lb): 1.17
Width (in): 6.81
Width (mm): 181.0
View More
Compatible Models for part number 258-3425

MULTI TERRAIN LOADER

277C2 247B3 287C 277C 257B 247B 297C 287C2 257B3

COMPACT TRACK LOADER

299C 289C 279C 279C2 259B3 289C2

SKID STEER LOADER

242B3 226B3 226B 216B 236B 256C 246C 252B3 236B3 216B3 242B 232B 252B 272C 262C 262C2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced