Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesConnectorsElectrical Connectors258-4170: 48 Pin Connector Receptacle
HomeElectrical & ElectronicsWiring Harnesses & CablesConnectorsElectrical Connectors258-4170: 48 Pin Connector Receptacle
258-4170: 48 Pin Connector Receptacle

Cat® 48 Pin Connector Receptacle used in Cabin Wiring facilitates secure electrical connections for efficient power distribution

Brand: Cat

Product Images
258-4170: 48 Pin Connector Receptacle
258-4170: 48 Pin Connector Receptacle
258-4170: 48 Pin Connector Receptacle
258-4170: 48 Pin Connector Receptacle
258-4170: 48 Pin Connector Receptacle

Cat® 48 Pin Connector Receptacle used in Cabin Wiring facilitates secure electrical connections for efficient power distribution

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 258-4170
Material: Polyamide Plastic
View More
Compatible Models for part number 258-4170

WHEEL SKIDDER

535D 545D 555D 525D

TRACK-TYPE TRACTOR

D2 D1 D4 D3 D4K2 LGP D3K2 XL D5K2 LGP D6K2 XL D6K2 D3K2 LGP D6K2 LGP D5K2 XL D4K2 XL D6K

MULTI TERRAIN LOADER

277D 277C 297D2 257D3 297D XHP 277C2 257B3 257D 297D 297C 287C2 247B3 287C 287D 297D2 XHP

COMPACT TRACK LOADER

249D 289D 289C 279C2 279D3 249D3 259D 299D 299C 259B3 289C2 299D2 XHP 289D3 259D3 299D XHP 239D 279D 279C 239D3 299D3 XE 299D3 299D2

TRACK FELLER BUNCHER

552 2 541 2 521B 522B

PIPELAYER

PL61

FORESTRY PRODUCTS

548 558 FM528 LL 568 FM528 538

SKID STEER LOADER

242B3 289D3 226D 262D3 272D XHP 242D3 246D3 226B3 216B 256C 252B3 242D 272D3 XE 272D3 272D2 249D3 226D3 246D 246C 236B3 279D3 232D 272C 272D 236D 232D3 236D3 216B3 262D 262C 272D2 XHP 262C2

EXCAVATOR

FM538 FM548 FM558 FM568

BACKHOE LOADER

430F 422F 434F 450F 428F 416F 444F 432F 420F

FOREST PRODUCTS

OTHER

WHEEL LOADER

924K 938K 938M 926M 930K 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced