Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab HVAC SystemsOther Cab HVAC Components258-4274: 1.8mm Thick Speed Sensor Plug Gasket
HomeCabsCab HVAC SystemsOther Cab HVAC Components258-4274: 1.8mm Thick Speed Sensor Plug Gasket
258-4274: 1.8mm Thick Speed Sensor Plug Gasket

Cat® Gasket

Brand: Cat

Product Images
258-4274: 1.8mm Thick Speed Sensor Plug Gasket
258-4274: 1.8mm Thick Speed Sensor Plug Gasket
258-4274: 1.8mm Thick Speed Sensor Plug Gasket
258-4274: 1.8mm Thick Speed Sensor Plug Gasket
258-4274: 1.8mm Thick Speed Sensor Plug Gasket

Cat® Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 258-4274

Units of Measure

USMetric
Material Description: Rubber
Length (mm): 502.0
Width (mm): 490.0
Thickness (mm): 2.0
Length (in): 19.8
Width (in): 19.3
Thickness (in): 0.08
Material: Chloroprene (CR) Rubber
View More
Compatible Models for part number 258-4274

MULTI TERRAIN LOADER

287C 277C 297C 287C2 277C2

COMPACT TRACK LOADER

299C 289C 279C 279C2 289C2

SKID STEER LOADER

272C 262C 256C 246C 262C2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced