Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses258-6754: Engine Water Hose
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses258-6754: Engine Water Hose
258-6754: Engine Water Hose

Cat® Engine Water Hose to facilitate the transfer of water from a source to another location and prevent leakage

Brand: Cat

Product Images
258-6754: Engine Water Hose
258-6754: Engine Water Hose
258-6754: Engine Water Hose
258-6754: Engine Water Hose
258-6754: Engine Water Hose

Cat® Engine Water Hose to facilitate the transfer of water from a source to another location and prevent leakage

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 258-6754

Units of Measure

USMetric
Material: SYNTHETIC RUBBER,Coolant Hose Hose
Inside Diameter (mm): 49.0
Working Pressure (kPa): 172.37
Working Pressure (psi): 25.0
Operating Temperature: -40°C TO 125°C
Application: ENGINE COOLING SYSTEM - RADIATOR
View More
Compatible Models for part number 258-6754

TRACK LOADER

963D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced