Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings258-6941: 140.2mm Outside Diameter Sleeve Bearing
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings258-6941: 140.2mm Outside Diameter Sleeve Bearing
258-6941: 140.2mm Outside Diameter Sleeve Bearing

Cat® 140.2mm Outside Diameter 52.4mm Long Sleeve Bearing for Support in Oscillating Drive Axle

Brand: Cat

Product Images
258-6941: 140.2mm Outside Diameter Sleeve Bearing
258-6941: 140.2mm Outside Diameter Sleeve Bearing
258-6941: 140.2mm Outside Diameter Sleeve Bearing
258-6941: 140.2mm Outside Diameter Sleeve Bearing
258-6941: 140.2mm Outside Diameter Sleeve Bearing

Cat® 140.2mm Outside Diameter 52.4mm Long Sleeve Bearing for Support in Oscillating Drive Axle

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 258-6941

Units of Measure

USMetric
Inside Diameter (mm): 128.0
Inside Diameter (in): 5.02
Outside Diameter (mm): 140.0
Outside Diameter (in): 5.52
Overall Length (mm): 52.0
Overall Length (in): 2.06
Grease Passage: NO GREASE HOLE IN BEARING
Material: PLASTIC,Mixed Plastic Plastic
Type: Straight Sleeve
Length (in): 2.06
Material Description: Phenolic
Length (mm): 52.4
View More
Compatible Models for part number 258-6941

COMPACT WHEEL LOADER

930 926

WHEEL LOADER

930 926 924K 926M 930K 924 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced