Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits258-8117: Single Cylinder Liner Gasket Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits258-8117: Single Cylinder Liner Gasket Kit
258-8117: Single Cylinder Liner Gasket Kit

Single Cylinder Liner Kit

Brand: Cat

Product Images
258-8117: Single Cylinder Liner Gasket Kit
258-8117: Single Cylinder Liner Gasket Kit
258-8117: Single Cylinder Liner Gasket Kit
258-8117: Single Cylinder Liner Gasket Kit
258-8117: Single Cylinder Liner Gasket Kit

Single Cylinder Liner Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

9L-5854: 130.175mm Inner Diameter Filler Band
9L-5854: 130.175mm Inner Diameter Filler BandQuantity: 1
155-0810: 146.50mm Inner Diameter Liner Seal
155-0810: 146.50mm Inner Diameter Liner SealQuantity: 1
155-2793: 146.50mm Inner Diameter Liner Rubber Seal
155-2793: 146.50mm Inner Diameter Liner Rubber SealQuantity: 1
155-0809: 146.50mm Inner Diameter Rubber Liner Seal
155-0809: 146.50mm Inner Diameter Rubber Liner SealQuantity: 1
Showing 1 to 4 of 4
DescriptionSpecificationsCompatible Models
Specifications for part number 258-8117
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 258-8117

GENERATOR

SR4B

TRUCK ENGINE

C-18

POWER MODULE

C32 OEM POWER

REMAN ENGINE

C32

OFF HIGHWAY TRUCK

777G 777E 777

HYDRAULIC SHOVEL

6040 FS 6020 6040 6020B

TRACK-TYPE TRACTOR

D11 D11R D11T

ROTARY DRILL

MD6310

MARINE AUXILIARY

C32

MARINE ENGINE

C32 C32 MARINE 3412D C18

PETROLEUM PACKAGE

TH48-E70

POWER PACKAGE

C32

GENERATOR SET

C27 DE1000S C32 XQP1100 C32 GEN SET DE1250 C32 GENSET

HEX BASED SPL SOLUTION

6020B

ENGINE

C32 MARINE C32B INDUSTRIAL C32 INDUSTRIAL

PETROLEUM ENGINE

C32

LOCOMOTIVE ENGINE

C32

WHEEL DOZER

854K 854

PETROLEUM GEN SET

C32

WHEEL LOADER

993K 992K 990K 990 993 992

GEN SET ENGINE

DE1100 POWER SYS

ROTARY/TRACK DRILLS

OTHER MD6420C

INDUSTRIAL ENGINE

C32 C27 C18 C32B

QUARRY TRUCK

777E 770G

TRUCK

770G 777C 777B 777D 777G 777F

TRACTOR

776C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced