Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesLamp Assemblies259-0134: 24 Volt License Plate Lamp
HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesLamp Assemblies259-0134: 24 Volt License Plate Lamp
259-0134: 24 Volt License Plate Lamp

Cat® 24 Volt License Plate Lamp

Brand: Cat

Product Images
259-0134: 24 Volt License Plate Lamp
259-0134: 24 Volt License Plate Lamp

Cat® 24 Volt License Plate Lamp

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 259-0134
Material: Polycarbonate Plastic
View More
Compatible Models for part number 259-0134

ARTICULATED TRUCK

D250E

ASPHALT PAVER

AP500F AP-655D AP655 AP655F AP-555E AP-600D AP-500E AP600F AP600 AP555F

WHEELED EXCAVATOR

M315D2 M322F M322D M318D M320 M318F M317 M315D M317D2 M320F M316F M316D M320D2 M313D M314F

PNEUMATIC COMPACTOR

PF-290B

INDUSTRIAL ENGINE

C4.4

SOIL COMPACTOR

CS56B CS68B CS66B CS11 CS12 CS13 CS14 CS16 CS74B

EXCAVATOR

M315F M317F M318F

VIBRATORY COMPACTOR

CS-431C CS-56B CS-68B CP-533E CB-534D CS-433E CS-433C CS-54B CS-66B CS-583E CP-433C CS-423E CS-64B CS-573E CS-533E CS-74B CS-563E CP-56B

COLD PLANER

PM312 PM313 PM310

MOTOR GRADER

12H 12M 12K 120H 12M 3 12M 2 120 160K 120M 160H 120K 160M 140M 3 AWD 12M 3 AWD 120 GC 140M 3 140M 2 140 GC 120M 2 163H 160 140M 140K 140H 160M 2 160M 3 150 14M 140K 2 160M 3 AWD 140 143H 120K 2

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

966 GC 950GC 950L 950 GC 926 924K 924 930 938 938K 938M 926M 930K 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced