Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings259-2002: 55.086mm Outside Diameter Sleeve Bearing
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings259-2002: 55.086mm Outside Diameter Sleeve Bearing
259-2002: 55.086mm Outside Diameter Sleeve Bearing

Cat® 55.086mm Outside Diameter 20mm Long Sleeve Bearing for Thumb in Work Tools

Brand: Cat

Product Images
259-2002: 55.086mm Outside Diameter Sleeve Bearing
259-2002: 55.086mm Outside Diameter Sleeve Bearing
259-2002: 55.086mm Outside Diameter Sleeve Bearing
259-2002: 55.086mm Outside Diameter Sleeve Bearing
259-2002: 55.086mm Outside Diameter Sleeve Bearing

Cat® 55.086mm Outside Diameter 20mm Long Sleeve Bearing for Thumb in Work Tools

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 259-2002

Units of Measure

USMetric
Material: Steel,Carbon Steel,Alloy Steel
Type: Straight Sleeve
Internal Groove: GREASE HOLE IN BEARING
Inside Diameter (mm): 45.0
Inside Diameter (in): 1.78
Outside Diameter (mm): 55.0
Outside Diameter (in): 2.17
Overall Length (mm): 20.0
Overall Length (in): 0.79
View More
Compatible Models for part number 259-2002

MINI HYD EXCAVATOR

306.5 305E 305.5E2 CR 306 305 CR 305E2 305E2 CR 305.5E2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced