Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeEngineEngines & BlocksEngines259-3142: 32.1 Liter Engine
Home
EngineEngines & BlocksEngines
259-3142: 32.1 Liter Engine
259-3142: 32.1 Liter Engine

Cat® 32.1 Liter Twin Turbocharged Aftercooled 12 Cylinder V Type Engine with Bore Diameter 145mm, Stroke Length 162mm

Brand: Cat

Product Images
259-3142: 32.1 Liter Engine
259-3142: 32.1 Liter Engine

Cat® 32.1 Liter Twin Turbocharged Aftercooled 12 Cylinder V Type Engine with Bore Diameter 145mm, Stroke Length 162mm

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
10R-8915
10R-8915 : Cat® C32 Reman Engine
Check Price
20R-0163
20R-0163 : Cat® C32 Reman Long Block
Check Price
Load More
Compare Alternate Parts
259-3142
This part:
259-3142: 32.1 Liter Engine
Length (in)

69

Height (in)

59

Description

Cat® 32.1 Liter Twin Turbocharged Aftercooled 12 Cylinder V Type Engine with Bore Diameter 145mm, Stroke Length 162mm

10R-8915
This part:
10R-8915: Cat® C32 Reman Engine

Description

Cat C32 Reman Engine (ACERT™) (Tier 2)

20R-0163
This part:
20R-0163: Cat® C32 Reman Long Block

Description

Cat C32 Reman Long Block (Complete) (16.5:1 Compression Ratio) (Tier 2 Emissions)

20R-0195
This part:
20R-0195: Cat® Reman Short Block

Description

Cat Reman Short Block (C32) (Tire 2)

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert