Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Seats & ComponentsSeat Armrests259-7347: Armrest Assembly
HomeCabsCab InteriorCab Seats & ComponentsSeat Armrests259-7347: Armrest Assembly
259-7347: Armrest Assembly

Cat® Armrest Assembly

Brand: Cat

Product Images
259-7347: Armrest Assembly
259-7347: Armrest Assembly
259-7347: Armrest Assembly
259-7347: Armrest Assembly
259-7347: Armrest Assembly

Cat® Armrest Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 259-7347

Units of Measure

USMetric
Overall Height (in): 4.3
Overall Width (in): 4.7
Overall Width (mm): 119.4
Overall Length (in): 13.0
Overall Height (mm): 106.7
Overall Length (mm): 330.2
View More
Compatible Models for part number 259-7347

MINI HYD EXCAVATOR

307D 308D

GENERATOR SET

3512 3512B

TRACK FELLER BUNCHER

1190T 2390 2391 552 2 1190 511 541 2 2290 522 521 1090 521B 532 2590 522B 541 1290T 551 552 2491

WHEELED EXCAVATOR

W345C MH

LOGGER

322C

FRONT SHOVEL

385C

EXCAVATOR

312D2 312D2 GC 311D LRR 312D L 324D FM LL 349D L 330D MH 328D LCR 329D LN 325D FM LL 314D LCR 329D L 336D2 LXE 320D LN 324D FM 336D 324D 312D 349D2 L 315D L 320D2 320D3 336D2 L 319D 330D LN 318D2 L 314D CR 326D L 340D2 L 312F GC 313D2 GC 323D 390D 320D L 345C L 330D2 320D FM RR 323D SA 320D RR 345D L VG 323D3 390D L 323D S 336D LN 319D LN 336D2 GC 340D L 323D L 325C FM 330D2 L 323D LN 385C FS 311F LRR 323D2 329D 326D2 L 330D FM 385C 345C 345D 320D2 GC 318D2 325D FM 345D L 385C L 336D2 XE 320D2 FM 313F GC 325D L 320D 320D GC 365C L 326D2 349D2 319D L 325D MH 313F LGC 323D2 L 320D LRR 365C L MH 385C L MH 321D LCR 336D L 374D L 336D2 318D L 312D2 L 313D2-GC 313D2 329D2 L 322C FM 320D FM 330C FM 330D 320D2 L 324D LN 313D2 LGP 329D2 336D2 L XE 345C MH 349D 324D L 330D L 365C 325D 313D

VIBRATORY COMPACTOR

CB-536D

MATERIAL HANDLER

MH3049 MH3059

MOBILE HYD POWER UNIT

330D L 329D L 330D2 345D 345C 385C 349D L 340D2 L 336D L 323D LN 330D 324D LN 365C L 325D L 325D 385C L 349D2 336D 323D L 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced