Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageUndercarriage Miscellaneous PartsBushings and Bearings260-6400: Track Bushing
Home
UndercarriageUndercarriage Miscellaneous PartsBushings and Bearings
260-6400: Track Bushing
260-6400: Track Bushing

Cat® Track Bushing Rotating

Brand: Cat

Product Images
260-6400: Track Bushing
260-6400: Track Bushing

Cat® Track Bushing Rotating

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 260-6400
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 260-6400

Units of Measure

USMetric
Counterbore Depth (mm): 0
Master Option: No
Overall Length (in): 2.492
Bushing Outside Diameter (in): 1.268
End Length (mm): 0
Bushing Outside Diameter (mm): 32.2
End Length (in): 0
End Outside Diameter (mm): 32.2
End Outside Diameter (in): 1.268
Counterbore Diameter (mm): 0
Counterbore Diameter (in): 0
Overall Length (mm): 63.3
Bushing Inside Diameter (in): 0.78
Bushing Dynamics: Rotating
Counterbore Depth (in): 0
Bushing Inside Diameter (mm): 19.8
View More
Compatible Models for part number 260-6400

MINI HYD EXCAVATOR

303ECR 303.5 303E CR 303 303C CR 303.5E2 CR 303.5C 303.5CR 304SR 302.7CR 303.5E2 303 SR 303.5E 303.5D 303CR

View More
Compare Alternate Parts
260-6400
This part:
260-6400: Track Bushing
Overall Length (in)

2.492

Bushing Outside Diameter (in)

1.268

End Length (in)

0

Description

Cat® Track Bushing Rotating

158-4680
This part:
158-4680: Track Bushing
Bushing Outside Diameter (in)

1.268

Overall Length (in)

2.492

End Length (in)

0

Description

Cat® Track Bushing Fixed

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert