Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins261-0691: 57.15mm Diameter Clevis Pivot Pin
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins261-0691: 57.15mm Diameter Clevis Pivot Pin
261-0691: 57.15mm Diameter Clevis Pivot Pin

Cat® 57.15mm Diameter Steel Clevis Pivot Pin with Cross Hole used in Machine Frame

Brand: Cat

Product Images
261-0691: 57.15mm Diameter Clevis Pivot Pin
261-0691: 57.15mm Diameter Clevis Pivot Pin
261-0691: 57.15mm Diameter Clevis Pivot Pin
261-0691: 57.15mm Diameter Clevis Pivot Pin
261-0691: 57.15mm Diameter Clevis Pivot Pin

Cat® 57.15mm Diameter Steel Clevis Pivot Pin with Cross Hole used in Machine Frame

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 261-0691

Units of Measure

USMetric
Pin Length (in): 9.291
Material: Carbon Steel
Pin Diameter (in): 2.171
Pin Diameter (mm): 55.15
Pin Length (mm): 236
View More
Compatible Models for part number 261-0691

UNDERGROUND ART TRUCK

AD45 AD45B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced