Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsBuckets - Compact Wheel Loader261-1404: 1.5 m3 (2.0 yd3), ISO Coupler, Bolt-On Cutting Edge
HomeAttachmentsBuckets - Compact Wheel Loader261-1404: 1.5 m3 (2.0 yd3), ISO Coupler, Bolt-On Cutting Edge
261-1404: 1.5 m3 (2.0 yd3), ISO Coupler, Bolt-On Cutting Edge

High capacity increases productivity in handling light materials.

Brand: Cat

Product Images
261-1404: 1.5 m3 (2.0 yd3), ISO Coupler, Bolt-On Cutting Edge
261-1404: 1.5 m3 (2.0 yd3), ISO Coupler, Bolt-On Cutting Edge
261-1404: 1.5 m3 (2.0 yd3), ISO Coupler, Bolt-On Cutting Edge
261-1404: 1.5 m3 (2.0 yd3), ISO Coupler, Bolt-On Cutting Edge
261-1404: 1.5 m3 (2.0 yd3), ISO Coupler, Bolt-On Cutting Edge
261-1404: 1.5 m3 (2.0 yd3), ISO Coupler, Bolt-On Cutting Edge
261-1404: 1.5 m3 (2.0 yd3), ISO Coupler, Bolt-On Cutting Edge
261-1404: 1.5 m3 (2.0 yd3), ISO Coupler, Bolt-On Cutting Edge

High capacity increases productivity in handling light materials.

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Description for part number 261-1404

Cat® Light Material Buckets leverage many of the same features found in the General Purpose Bucket but with higher volume capacities to handle less dense materials such as top soil, fertilizer, wood chips and many more.

View More
Specifications for part number 261-1404

Units of Measure

USMetric
Width: 2080 mm
Width: 81.9 in
Weight: 1137.1 lb
Weight: 515.79 kg
Height: 39.8 in
Height: 1012 mm
Length: 1185 mm
Length: 46.7 in
Capacity: 1.5 m³
Capacity: 2 yd³
Base Edge Thickness: 0.8 in
Base Edge Thickness: 20 mm
Cutting Edge Thickness: 16 mm
Cutting Edge Thickness: 0.6 in
Interface Type: ISO Coupler
View More
Compatible Models for part number 261-1404

WHEEL LOADER

908 906

COMPACT WHEEL LOADER

908M 906M 907M 908H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced