Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals261-4674: 0.8mm Thick Steel Shim
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals261-4674: 0.8mm Thick Steel Shim
261-4674: 0.8mm Thick Steel Shim

Shim

Brand: Cat

Product Images
261-4674: 0.8mm Thick Steel Shim
261-4674: 0.8mm Thick Steel Shim
261-4674: 0.8mm Thick Steel Shim
261-4674: 0.8mm Thick Steel Shim
261-4674: 0.8mm Thick Steel Shim

Shim

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 261-4674

Units of Measure

USMetric
Overall Width (mm): 203.76
Overall Width (in): 8.022
Thickness (mm): 0.8
Thickness (in): 0.031
Overall Length (mm): 210.38
Overall Length (in): 8.282
Material: Shim Steel,Carbon Steel
Inside Diameter (mm): 165.0
Inside Diameter (in): 6.5
Hole Size (mm): 26
Hole Size (in): 1.023
View More
Compatible Models for part number 261-4674

MOTOR GRADER

140M 3 AWD 14L 12M 150 12K 12M 3 AWD 140K 2 160M 3 AWD 140M 3 140M 2 140 160 12M 3 12M 2 120 14 140M 160K 120M 140K 120K 160M 2 160M 3 120K 2 120M 2 160M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced