Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab InteriorCab Insulation262-2140: Liner
HomeCabsCab InteriorCab Insulation262-2140: Liner
262-2140: Liner

Cat® Liner (Sound Suppression)

Brand: Cat

Product Images
262-2140: Liner
262-2140: Liner

Cat® Liner (Sound Suppression)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 262-2140

Units of Measure

USMetric
Material Description: Polyurethane foam
Overall Width (in): 4.88
Material: Acoustical Insulation
Overall Length (in): 7.28
Thickness (in): 1.0
Overall Width (mm): 124.0
Overall Length (mm): 185.0
Thickness (mm): 25.4
View More
Compatible Models for part number 262-2140

WHEELED EXCAVATOR

M330D

EXCAVATOR

336D2 336D LN 336D2 GC 340D L 336D2 L 330D MH 330D LN 340D2 L 330D L 336D L 330D 330D FM 336D

MOBILE HYD POWER UNIT

340D2 L 336D 330D 330D L 336D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced