Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds262-4947: 1/4-28-2A Threaded Rod
HomeHardware, Seals, & ConsumablesHardwareFastenersStuds262-4947: 1/4-28-2A Threaded Rod
262-4947: 1/4-28-2A Threaded Rod

Cat® Rod for governor ensures stable movement and precise speed control

Brand: Cat

Product Images
262-4947: 1/4-28-2A Threaded Rod
262-4947: 1/4-28-2A Threaded Rod
262-4947: 1/4-28-2A Threaded Rod
262-4947: 1/4-28-2A Threaded Rod
262-4947: 1/4-28-2A Threaded Rod

Cat® Rod for governor ensures stable movement and precise speed control

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 262-4947
Stud Type: Interference
Material: Steel,Alloy Zinc,Carbon Steel
Coating: Zinc Plated
Thread Size (in - TPI) (in): 1/4-28 (both ends)
Length (in): 10.63
View More
Compatible Models for part number 262-4947

PNEUMATIC COMPACTOR

PS-360C

VIBRATORY COMPACTOR

CP-533E CS-533E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced