Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups262-7256: Turbocharger Cartridge
HomeEngineTurbo SystemTurbochargers & Turbocharger Groups262-7256: Turbocharger Cartridge
262-7256: Turbocharger Cartridge

Cat® Turbocharger Cartridge houses the turbine and compressor wheels for increased efficiency and power, forced induction of air into the engine

Brand: Cat

Product Images
262-7256: Turbocharger Cartridge
262-7256: Turbocharger Cartridge

Cat® Turbocharger Cartridge houses the turbine and compressor wheels for increased efficiency and power, forced induction of air into the engine

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 262-7256

Units of Measure

USMetric
Width (mm): 200.7
Height (mm): 274.3
Length (in): 7.9
Material: Ductile (Spheroidal) Iron
Height (in): 10.8
Length (mm): 200.7
View More
Compatible Models for part number 262-7256

WHEEL SKIDDER

545C

ASPHALT PAVER

BG-2455D AP-755 AP-1000D AP-1055D BG-260D

INDUSTRIAL ENGINE

C7

WHEEL FELLER BUNCHER

573

COLD PLANER

PM-102

MOBILE HYD POWER UNIT

325D 329D L 325D L

View More
Compare Alternate Parts
Length (in)
Height (in)
Description
262-7256
This part:
262-7256: Turbocharger Cartridge

7.9

10.8

Cat® Turbocharger Cartridge houses the turbine and compressor wheels for increased efficiency and power, forced induction of air into the engine

20R-4996
This part:
20R-4996: Cat® Reman Turbocharger Cartridge

Cat Reman Turbocharger Cartridge

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced