Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies263-1244: Hydraulic Valve Diagnostic Hose Assembly
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies263-1244: Hydraulic Valve Diagnostic Hose Assembly
263-1244: Hydraulic Valve Diagnostic Hose Assembly

Cat® 2mm Inner Diameter Hydraulic Valve Diagnostic Hose Assembly assists in pressure measurement, leak detection, unit evaluation, and troubleshooting

Brand: Cat

Product Images
263-1244: Hydraulic Valve Diagnostic Hose Assembly
263-1244: Hydraulic Valve Diagnostic Hose Assembly
263-1244: Hydraulic Valve Diagnostic Hose Assembly
263-1244: Hydraulic Valve Diagnostic Hose Assembly
263-1244: Hydraulic Valve Diagnostic Hose Assembly

Cat® 2mm Inner Diameter Hydraulic Valve Diagnostic Hose Assembly assists in pressure measurement, leak detection, unit evaluation, and troubleshooting

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 263-1244

Units of Measure

USMetric
Thread: 11/16 - 16 UN
Overall Length (mm): 1,027.0
Overall Length (in): 40.433
Hose Size, ID Min. (mm): 2.0
Hose Size, ID Min. (in): 0.078
Hex Size (mm): 22.0
Hex Size (in): 0.866
Weight (kg): 0.125
Weight (lb): 0.275
Material: Carbon Steel,Other Hose,Medium Pressure Hose
View More
Compatible Models for part number 263-1244

TRACK-TYPE TRACTOR

D5R LGP D5R XL D6N LGP D6N D6N OEM D6N XL

TRACK LOADER

963D 953D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced