Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers263-2135: Arm Assembly-Wiper
Home
CabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers
263-2135: Arm Assembly-Wiper
263-2135: Arm Assembly-Wiper

Cat® Wiper Arm Assembly (Wet)

Brand: Cat

Product Images
263-2135: Arm Assembly-Wiper
263-2135: Arm Assembly-Wiper

Cat® Wiper Arm Assembly (Wet)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
263-2135263-2135
101-0745101-0745
330-5012330-5012
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 263-2135
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 263-2135

Units of Measure

USMetric
Width (mm): 60 (Bridge)
Length (in): 14.76 (Arm)
Material: Carbon Steel
Width (in): 2.36 (Bridge)
Length (mm): 375 (Arm)
View More
Compatible Models for part number 263-2135

MULTI TERRAIN LOADER

277B 267B 287B 257B 247B

TRACK-TYPE TRACTOR

D3K XL D6K2 XL D3K2 XL D6K2 D6T XW D6T LGP D6T LGPPAT D6T XL PAT D3K2 LGP D5K LGP D6T XW PAT D6T XL D2 D1 D4 D4K XL D3 D6T D6K2 LGP D4K LGP D4K2 LGP D4K2 XL D5K XL D6K D3K LGP D6K XL D5K2 LGP D5K2 XL D6K LGP

SKID STEER LOADER

226B 248B 216B 246B 268B 236B 216 232 242B 232B 262B 252B

PIPELAYER

PL61

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert