Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab HVAC SystemsOther Cab HVAC Components263-2548: Coil Assembly-Evaporator
HomeCabsCab HVAC SystemsOther Cab HVAC Components263-2548: Coil Assembly-Evaporator
263-2548: Coil Assembly-Evaporator

Cat® Evaporator Coil Assembly

Brand: Cat

Product Images
263-2548: Coil Assembly-Evaporator
263-2548: Coil Assembly-Evaporator
263-2548: Coil Assembly-Evaporator
263-2548: Coil Assembly-Evaporator
263-2548: Coil Assembly-Evaporator

Cat® Evaporator Coil Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 263-2548

Units of Measure

USMetric
Overall Height (in): 4.0
Overall Width (in): 12.7
Material: Alloy Aluminum
Overall Length (in): 18.9
Overall Width (mm): 322.6
Overall Height (mm): 101.6
Overall Length (mm): 480.1
View More
Compatible Models for part number 263-2548

MOTOR GRADER

16M 18M3 16M3 16 18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced