Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits263-5376: Turbocharger Hose
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits263-5376: Turbocharger Hose
263-5376: Turbocharger Hose

Cat® Hose for Turbocharger Cartridge

Brand: Cat

Product Images
263-5376: Turbocharger Hose
263-5376: Turbocharger Hose
263-5376: Turbocharger Hose

Cat® Hose for Turbocharger Cartridge

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 263-5376

Units of Measure

USMetric
Length (in): 3.1
Inside Diameter (mm): 50.0
Inside Diameter (in): 1.9
Length (mm): 80.0
View More
Compatible Models for part number 263-5376

TRACK-TYPE TRACTOR

D3K2 LGP D5K LGP D4K LGP D4K2 LGP D5K XL D5K2 XL D3K XL D3K2 XL D4K XL D4K2 XL D3K LGP D5K2 LGP

ENGINE - MACHINE

C4.4

ASPHALT PAVER

AP-300D

INTEGRATED TOOLCARRIER

IT14G IT14G2

INDUSTRIAL ENGINE

3054E C4.4 3054C

BACKHOE LOADER

434 430 432 444F2 426 F2 414E 422F 442D 444 430D 442E 434E 422E 434F 440 416F2 450F 430E 430F 416 450 420F2 422F2 428F2 424D 426 416E 428F 428 416F 420D 432E 444F 420E 432F 424 432D 444E 420 428D 416D 428E 432F2 430F2 434F2 420F

EXCAVATOR

312D2 312D2 GC 312D2 L 313D2 313D2 LGP

VIBRATORY COMPACTOR

CS-44 CP-44 CB-536D

COMPACT WHEEL LOADER

920K 914 914K 914M 914G 918M 910K 910M 914G2 920

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced