Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits264-1260: GASKET (WP) KIT
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits264-1260: GASKET (WP) KIT
Parts included in this kit

No results available.

3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 4
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
6V-6609: 2.21 x 16.36mm 70A EPDM O-RingQuantity: 1
1J-9671: 1.83 x 10.52mm 90A NBR O-Ring
1J-9671: 1.83 x 10.52mm 90A NBR O-RingQuantity: 1
2M-4453: 3.53 x 12.29mm 75A NBR O-Ring
2M-4453: 3.53 x 12.29mm 75A NBR O-RingQuantity: 1
4J-0524: 3.53 x 47.22mm 90A NBR O-Ring
4J-0524: 3.53 x 47.22mm 90A NBR O-RingQuantity: 1
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
3D-2824: 2.95 x 23.47mm 90A NBR O-RingQuantity: 2
Showing 1 to 6 of 6
DescriptionSpecificationsCompatible Models
Description for part number 264-1260

Description: This kit contains the gaskets and seals to reinstall a main water pump and attaching lines. Attributes: Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 264-1260

We are still working on adding a specification for this part.

Compatible Models for part number 264-1260

PUMPER

SPP101

UNDERCARRIAGE

OEMS

TRUCK ENGINE

C7 3114 3116 3126B 3126 3126E

INTEGRATED TOOLCARRIER

IT62G IT18F IT24F IT14F IT38G IT38F IT28G

LOAD HAUL DUMP

CL215 CL210

REMAN ENGINE

3126 3116

MOTOR GRADER

120H 135H 135H NA 120H ES 140H 120H NA

TRACK-TYPE TRACTOR

DEUCE 30/30 D5M D6M

WHEEL SKIDDER

535B 525B

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

BG-2455C AP-1055B BG-240C AP-900B AP-1000 AP-1000B AP-1050B AP-1050 BG-260C BG-245C

MARINE ENGINE

3116 C7 3126

HAMMER

PH126

PIPELAYER

561M

EXCAVATOR

322B L 325-A FM L 325B L 320-A S 320-A N 325-A 214B FT 322B LN E110B 214B 325 LN 325-A L 322 LN 213B 322B 322C 320-A 322 L EL240B EL240C EL200B 224B 212B 330-A 325B LN 320B 320C E240C E240B 211B E200B 325 L 206B 320B S 320B N 320B L 205B 322C FM 322-A M318 320 L 325B 322-A N M320

VIBRATORY COMPACTOR

CS-573 CP-533D CP-533C CS-583 CB-634 CS-531D CS-563 CS-583C CS-583D CS-531C CP-533 CS-533 CS-531 CP-563 CB-634C CB-634D CS-573C CS-573D CS-533C CS-533D CP-563D CS-563C CS-563D CP-563C

GENERATOR SET

C9

WHEEL TRACTOR

613C II

ENGINE

3126E 3126

TRACK LOADER

963B 963C 953B

PETROLEUM TRANSMISSION

TH35-E81

BACKHOE LOADER

446D 446

COLD PLANER

PM-102

WHEEL LOADER

918F 928G 960F 950G 950F 962G 924F 938G 938F 950F II

INDUSTRIAL TRACTOR

TK381 TK371

GEN SET ENGINE

3126B 3116 3114

ENGINE - MACHINE

3116 3114

CHALLENGER

55 35 MT865 45

ARTICULATED TRUCK

D20D D250E D250D

COMBINE

460

WHEELED EXCAVATOR

M325B

INDUSTRIAL ENGINE

3126 3126B 3116 3114 C-9

WHEEL SCRAPER

613C

WHEEL FELLER BUNCHER

TK370 TK380 543

LOGGER

322C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced