Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws264-3636: SOCKET HEAD BOLT
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws264-3636: SOCKET HEAD BOLT
264-3636: SOCKET HEAD BOLT

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images
264-3636: SOCKET HEAD BOLT
264-3636: SOCKET HEAD BOLT
264-3636: SOCKET HEAD BOLT
264-3636: SOCKET HEAD BOLT
264-3636: SOCKET HEAD BOLT

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 264-3636

Units of Measure

USMetric
Thread Size (dia x pitch) (mm): M6x1
Bolt Length (mm): 20.0
Grip Length (mm): 2.0
Material: STAINLESS STEEL,Stainless Steel
Hand of Thread: RH
Grip Length (in): 0.079
Bolt Type: Rounded Head (pan)
Thread Size (in): 0
Bolt Length (in): 0.787
Class or Grade: Austenitic
Thread Size (mm): M6
View More
Compatible Models for part number 264-3636

GENERATOR

XQ330

GENERATOR SET

C6.6 XQP310 XQ125CM C4.4 C2.2 XQ330 C32 3412 XQ35 C3.4 C3.3 XQ1140 XQ230 3516C 3516 C18 XQ20T4F 3516B 3512 XQ60 3516E 3512B

ROTARY MIXER

RM800

POWER MODULE

XQ35 XQ2280

RECLAIMER MIXER

RM800 RM400

LOCOMOTIVE ENGINE

C175-16

WHEEL DOZER

834K 854K 844K

OFF HIGHWAY TRUCK

789G 777G 785D 793D 777 794 AC 793F 798 AC 798 796 AC

MATERIAL HANDLER

MH3295

COLD PLANER

PM620 PM622

ROTARY CUTTER

RC20

TELEHANDLER

TH407C TH337C TH414C TH406C TH336C TH514C TH417C

WHEEL LOADER

993K 988K XE 988K 992K 994K 986K 990K

ROAD RECLAIMER

RM600 RM800 RM400

GEN SET ENGINE

C3.4B

ENGINE - INDUSTRIAL

XQ20

TRUCK

793F CMD 793F OEM 793F XQ 795F XQ 785G 793D 797F 793F 795F AC 794 AC 789D 785C 785D 777G

LOG LOADR FORST MACH

558

EXCAVATOR

548 320D 312D 320D GC 315D L 558 374F L 390F 374F 390F L

MOBILE HYD POWER UNIT

390F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced