Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches264-4297: Low Temperature Sensor
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches264-4297: Low Temperature Sensor
264-4297: Low Temperature Sensor

Shop OEM Cat® part 264-4297 low-temperature sensor for engine applications. It detects below-normal operating temperatures to prevent potential damage.

Brand: Cat

Product Images
264-4297: Low Temperature Sensor
264-4297: Low Temperature Sensor
264-4297: Low Temperature Sensor
264-4297: Low Temperature Sensor
264-4297: Low Temperature Sensor

Shop OEM Cat® part 264-4297 low-temperature sensor for engine applications. It detects below-normal operating temperatures to prevent potential damage.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 264-4297

Units of Measure

USMetric
Overall Length (in): 1.82
Overall Length (mm): 46.3
Material: Stainless Steel
Thread Size (in): #8 (3/4-16)
Connector Pin Count: 2-pin
Connector Type: 2 Pin DT
Sensor Type: Temperature
View More
Compatible Models for part number 264-4297

GENERATOR

SR4B SR4 SR5

TRUCK ENGINE

C7 C13 C16 C15 C18 C-10 C-12 C-18 C-15 C-16 3126B 3126E 3126

INTEGRATED TOOLCARRIER

IT62H IT28G IT62G II IT38G II

POWER PACK

C18

WHEEL SKIDDER

535D 535C 545D 545C 525D 525C 555D

ROTARY DRILL

MD6540C MD6380

TRACK FELLER BUNCHER

2390 2391 2290 2590 2491 TK711 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 511 541 2 TK741 522 521 521B 532 522B 541 551 552

WATER FORDING TRACTOR

D7R II

EXCAVATOR

349D L 336D 324D 336D2 L 326D L 325C L 322C 385C FS 330D FM 345C 345D 385C L 325D L M325C 365C L MH 336D L 374D L 330C FM 324D L 325C 325D 324D FM LL 329D LN M325D MH 345C L 336D2 GC 385C 345D L 365C L 330C 330D 336D2 L XE M325D L MH 365C 325D FM LL 340D2 L 390D 390D L 336D LN 325C FM 325D FM 330C L 336D2 330D L 330D MH 328D LCR 329D L 324D FM 330D LN 345D L VG 340D L 329D 336D2 XE 330C LN 325D MH 385C L MH 322C FM 324D LN 330C MH 345C MH

MULTI TERRAIN LOADER

297D2 XHP 297D2 297D XHP 287C2 277B 277D 277C 257D3 277C2 257B3 257D 257B 247B 297D 297C 247B3 287C 287B 287D

COMPACT TRACK LOADER

285XE 289D 289C 279C2 279D3 299D 299C 289C2 289D3 279D 279C 299D3 299D2 249D 259D 299D2 XHP 239D 275 285 255 265 239D3 299D3 XE 249D3 259B3 259D3 275XE 299D XHP

WHEEL TRACTOR

633E II 651B 631D 631E 631G 623B 623G 623E 623F 621B 657E 657B 621E 621F 633D 657G 621G 627G 627E 627F 637G 637D 637E

MARINE POWERTRAIN

C12

COMBINE HARVESTER

460

TRACK LOADER

973C 973D 963C 953C

SOIL COMPACTOR

825H 825C 815F II 815B 815F 825G II

PETROLEUM TRANSMISSION

TH48-E80

PETROLEUM ENGINE

C-15 C15 C13 C18 C11 C9 C7 3126B C32 3516C 3512C

BACKHOE LOADER

420F2 432F2 430F2 442E 430E 430F 450E 450F 420XE 415 416 428 420 434E 432E 444F 420E 432F 444E 420F 434 430 432 444F2 444 440 450

WHEEL DOZER

844H 834G 834H 824H 824G 824C 814F II 814F 824G II

LANDFILL COMPACTOR

826G II 816F II 836H 826C 826G 826H 816F

PETROLEUM GEN SET

3512C C27 C32

TELEHANDLER

TH330B TH560B TH220B TH355B TH350B TH580B TH340B TH460B TH360B

WHEEL LOADER

982XE 972H 972K 972M 972L 966 XE 988GC 962H 986H 950H 950K 962L 986K 962K 950M 950L 962M 980XE 988G 988H 966D 966F 966E 966H 930G 966L 930H 966K 966M 950GC 924H 924G 962G II 962 928H 928G 966 972 966 GC 972 XE 986 966XE 980 982 950G II 928HZ 980GC 990 980G II 950 982 XE 980 XE 966F II 962M Z 980K HLG 950M Z 924GZ 966K XE 924HZ 990K 990H 950 GC 972G II 972M XE 938G II 993K 966M XE 980C 980F 980H 980G 980L 980K 972XE 980M 966G II 982M

FORWARDER

584 584HD

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

725 740 730 735 OEM 735

WHEELED EXCAVATOR

M330D M325C MH W345C MH

ENGINE - INDUSTRIAL

CG170-16 3512B 3406B 3561B

INDUSTRIAL ENGINE

C32 C18 3126B C-12 C-15 C-10 C-16 3516B 3406B 3406C C7 C9 3512B 3512C G3520H C32B C-9 C11 C13 C15

QUARRY TRUCK

773E

WHEEL SCRAPER

657G 657E 637E 637G 637D 627G

SPRAY AR

CAT WDS

LOGGER

322C

GAS ENGINE

G3512H G3512E G3512B G3512J G3520B G3520J G3612 G3616 G3608 G3508J CG137-12 G3508B G3516J G3516E G3520 G3516C G3516B G3512 G3516 G3508

PUMPER

SPP101 SBF214 CPT372 SPF743 SPF343C SUF557

UNDERGROUND ART TRUCK

AD45B AD55B AD60 AD55 AD30

SHOVEL LOGGER

345C

POWER MODULE

XQ2280 C32 3516C PM3516 PMG3516

SITE PREP TRACTOR

586C 2864C

LOAD HAUL DUMP

R1700G R3000H R2900G R2900 R2900 XE

OFF HIGHWAY TRUCK

785D

MATERIAL HANDLER

M325D MH M325D L MH

MOTOR GRADER

120H 24 16 14 18 120M 120K 120 GC 135H 120M 2 163H 140M 140K 140H 140G 140K 2 143H 12M 3 12M 2 140M 3 140M 2 140 GC 160M 2 160M 3 18M3 12M 3 AWD 16M 160 16H 14L 150 14M 160M 3 AWD 140 16GC 14H 12H 12M 24M 12K 14M3 120 160K 160H 160M 140M 3 AWD 16M3 14M-3 120K 2

ROTARY CUTTER

RC7

HYDRAULIC SHOVEL

6040 6030 6040 FS

TRACK-TYPE TRACTOR

D6R III D6R II D7R SERIES D5N D6R D6T D6N D10N D10R D10T D11R D11T D7R XR D7R LGP D6R XL D7R D8T D8N D6R STD D9T D7R II D6R LGP

KNUCKLEBOOM LOADER

579C 579D 2484D 2484C 559C 559D 2384D 2384C

ASPHALT PAVER

AP500 PE636 AP400 BG-260D AP-755 BG-2455D AP-1000D AP-1055D AP555 AP455

MARINE AUXILIARY

C32 3516C 3516B 3512C 3512B 3508B

MARINE ENGINE

3126B C12 MARINE C32 C9 C7 C-12 C18 C12 C15 3508C 3508B 3406E 3516B 3516C 3512C 3512B

PIPELAYER

572R II 587T 561N 583T

FRONT SHOVEL

385C

PETROLEUM PACKAGE

TH48-E70 CX35-P800 TH31-C9P C18

MOBILE HYD POWER UNIT

330D L 329D L 385C 365C L 349D L 385C L 340D2 L 336D L 325D L 325C 325D 336D 345D 345C 330D 324D LN 330C 345C L

GENERATOR SET

G3520 C13 XQ375 G3516 G3512 3508 C13 XQ350 G3412 C32 GEN SET C18 C15 C32 GENSET DE1000S 3516C GEN G3516B G3516C D1000 G3516E G3516H G3516K 3508B SR5 C9 C27 C32 3516B GEN D800 C175-16 G3520C G3520B G3520E G3520H G3520K 3512C 3512B G3512E 3516C G3512H 3516B G3512K

RECLAIMER MIXER

RM-300 RM-500

ENGINE

G3516C G3516J G3516H C32B INDUSTRIAL G3520 G3520J G3520H 3512PETROL C32 INDUSTRIAL 3126E 3516PETROLEUM C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C18 3612

EJECTOR TRUCK

740 730

COLD PLANER

PM-102 PM-200 PM-201

ELECTRIC ROPE SHOVEL

7495 HF 7495

WIDE BODY TRUCK

707

ENGINE - MACHINE

C-12 C9 C27 C4.4 C-9

GEN SET ENGINE

3516B G3520B DE1100 3512B POWER SYS G3520 G3516C G3516B C-12 3126B

CHALLENGER

MT765 MT755 MT865 MT745 MT735 MT855 65C 65D MT845 MT835 MTC855 MTC735 MTC745 MTC865 MTC835 MTC845 MTC755 MTC765

COMBINE

470 465 460

SKID STEER LOADER

242B3 289D3 226B 226D 242D3 216B 252B3 262C2 246D3 272D3 XE 279D3 232D3 272D2 XHP 272D XHP 226B3 249D3 226D3 250 236B3 272C 272D 260 270 236D3 262D 262C 265 262D3 268B 256C 242B 242D 272D3 272D2 246D 246C 232B 232D 248B 236D 216B3

OFF-HIGHWAY TRUCK

D10R

TRUCK

773F 785D 772 770

WHEEL FELLER BUNCHER

TK370 573C 573D TK380 563C 563D 553C 2570C 2570D 543 533 2470C 573 2670C 2670D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced