Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesCaps & PlugsCaps265-8970: M8 Brass Insert
HomeHoses & TubesCaps & PlugsCaps265-8970: M8 Brass Insert
265-8970: M8 Brass Insert

Cat® M8 Brass Insert used for Fuel Tank

Brand: Cat

Product Images
265-8970: M8 Brass Insert
265-8970: M8 Brass Insert
265-8970: M8 Brass Insert
265-8970: M8 Brass Insert
265-8970: M8 Brass Insert

Cat® M8 Brass Insert used for Fuel Tank

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 265-8970
Material: Alloy Brass
View More
Compatible Models for part number 265-8970

WHEEL TRACTOR

621K OEM 631K 651

MINI HYD EXCAVATOR

304E2 305.5E2 303.5E2 CR 305.5E2 CR 303.5E2 304E2 CR 305E2 304.5E2 305E2 CR

ASPHALT PAVER

AP655 AP655F AP500F AP655F L AP600 AP600F AP555F

WHEEL TRACTOR-SCRAPER

627 623 621 637 657 631 651 627K 623K 637K 631K 621K

INDUSTRIAL ENGINE

C9.3B C15 C9.3 C18

ENGINE

C15 C18

WHEEL SCRAPER

637K

LANDFILL COMPACTOR

836K 836

MOTOR GRADER

16M 14M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced