Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals265-9683: 1.5mm Thick Rod Guide
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals265-9683: 1.5mm Thick Rod Guide
265-9683: 1.5mm Thick Rod Guide

Cat® Plastic Rod Guide for Lift Hoist Cylinder and Steering Cylinder

Brand: Cat

Product Images
265-9683: 1.5mm Thick Rod Guide
265-9683: 1.5mm Thick Rod Guide
265-9683: 1.5mm Thick Rod Guide
265-9683: 1.5mm Thick Rod Guide
265-9683: 1.5mm Thick Rod Guide

Cat® Plastic Rod Guide for Lift Hoist Cylinder and Steering Cylinder

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 265-9683

Units of Measure

USMetric
Rod Diameter (mm): 84.95
Material Description: Nylon
Material: Nylon, 6, 6/12, 6/6 Plastic
Rod Diameter (in): 3.34
View More
Compatible Models for part number 265-9683

WHEEL TRACTOR

623H 651

WHEEL TRACTOR-SCRAPER

657 623 651 623K LRC 623K

TRACK LOADER

973D 953D 973K 953K 953

WHEEL LOADER

950K 962L 962K 962M Z 950M 962 950 950L 962M 950M Z

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced