Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches266-0226: Engine Oil Pressure Switch
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches266-0226: Engine Oil Pressure Switch
266-0226: Engine Oil Pressure Switch

Cat® Engine Oil Pressure Control Switch constantly monitors oil pressure during engine operation and alerts the operator if it falls below safe levels

Brand: Cat

Product Images
266-0226: Engine Oil Pressure Switch
266-0226: Engine Oil Pressure Switch

Cat® Engine Oil Pressure Control Switch constantly monitors oil pressure during engine operation and alerts the operator if it falls below safe levels

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 266-0226

Units of Measure

USMetric
Overall Height (in): 0.8
Overall Width (in): 0.8
Overall Length (in): 1.8
Overall Width (mm): 20.32
Overall Height (mm): 20.32
Overall Length (mm): 45.72
View More
Compatible Models for part number 266-0226

SKID STEER LOADER

242B 232B 226B 216B 216 228 226 232 242

INDUSTRIAL ENGINE

C2.2 C1.5 3013C 3024C

VIBRATORY COMPACTOR

CB-214E CB-225E CB-224E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced