Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches266-1484: 500Hz Hall Effect Rotary Position Sensor
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches266-1484: 500Hz Hall Effect Rotary Position Sensor
266-1484: 500Hz Hall Effect Rotary Position Sensor

Cat® Medium Duty Rotary Position Sensor

Brand: Cat

Product Images
266-1484: 500Hz Hall Effect Rotary Position Sensor
266-1484: 500Hz Hall Effect Rotary Position Sensor

Cat® Medium Duty Rotary Position Sensor

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 266-1484
Material: Polyester Plastic,Epoxy Adhesive
View More
Compatible Models for part number 266-1484

GENERATOR SET

C18

ROTARY MIXER

RM500B

INTEGRATED TOOLCARRIER

IT62G

RECLAIMER MIXER

RM400 RM500B RM-300 RM-500

LOAD HAUL DUMP

R1600 R1700G R1300G R3000H R1600G R1600H R1300 R2900G R2900 R1300G II

COLD PLANER

PM-465

WHEEL LOADER

988B 988F 972G 992G 988F II 938H 966G 950G 994D 962G 994 990H

ASPHALT COMPACTOR

CB8 CB7 CB16 CB15 CB13 CB10

ROAD RECLAIMER

RM400 RM500B RM500

CHALLENGER

MTC735 MTC745 MTC755 MTC765

ASPHALT PAVER

BG-260D AP-1000D

MARINE AUXILIARY

C32

MARINE ENGINE

3176B C30 C32 C18 MARINE 3412E 3196 C-12 C18 3126B C12 C7 C12 MARINE

PNEUMATIC COMPACTOR

CW12

INDUSTRIAL ENGINE

C-12 C-10 C4.4 C-9 3126B

COMPACTOR

CB8 CB7 CB10 CB13 CB15 CB16

VIBRATORY COMPACTOR

CB10 CB-54B CB-66B CB7 CB-64B CB-44B CB-68B CB46B

TECHNOLOGY

AUTOGUIDNC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced