Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips266-6149: Two Bolt Bearing Cap
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips266-6149: Two Bolt Bearing Cap
266-6149: Two Bolt Bearing Cap

Cat® Steel Bearing Cap with Shim and Insert used in Center shift Cylinder and Blade Lift Cylinder

Brand: Cat

Product Images
266-6149: Two Bolt Bearing Cap
266-6149: Two Bolt Bearing Cap
266-6149: Two Bolt Bearing Cap
266-6149: Two Bolt Bearing Cap
266-6149: Two Bolt Bearing Cap

Cat® Steel Bearing Cap with Shim and Insert used in Center shift Cylinder and Blade Lift Cylinder

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 266-6149

Units of Measure

USMetric
Inner Diameter (mm): 77.0
Inner Diameter (in): 3.03
Hole Size (mm): 26
Hole Size (in): 1.02
Distance between retainer holes (mm): 118.0
Material: Carbon Steel
View More
Compatible Models for part number 266-6149

MOTOR GRADER

140M 3 AWD 14L 140 12M 150 160 12M 3 12M 2 120 14 140M 120M 12M 3 AWD 160M 2 160M 3 AWD 160M 3 140M 3 140M 2 120M 2 160M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced