Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesCable AssembliesGround-Strap266-7379: Plastic Cable Strap
Home
Electrical & ElectronicsWiring Harnesses & CablesCable AssembliesGround-Strap
266-7379: Plastic Cable Strap
266-7379: Plastic Cable Strap

Cat® Hydraulic System Wiring Harness Plastic Cable Strap ensures a secure and organized arrangement of cables within the system

Brand: Cat

Product Images
266-7379: Plastic Cable Strap
266-7379: Plastic Cable Strap
266-7379: Plastic Cable Strap
266-7379: Plastic Cable Strap
266-7379: Plastic Cable Strap

Cat® Hydraulic System Wiring Harness Plastic Cable Strap ensures a secure and organized arrangement of cables within the system

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 266-7379
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 266-7379
Material: Polyamide Plastic
View More
Compatible Models for part number 266-7379

GENERATOR SET

3508

SHOVEL LOGGER

345C

HEX BASED SPL SOLUTION

352F OEM 330F OEM

LOAD HAUL DUMP

OTHER

MULCHER

HM5515

MATERIAL HANDLER

MH3250 MH3260 MH3022 MH3024 MH3032 MH3040 MH3050

MULCHING HEAD

HM2615 HM4015

FOREST PRODUCTS

OTHER

TRACK SKIDDER

527

WHEEL LOADER

988H 926 930 938 930K 930M 924K 938K 938M 926M

COMPACT WHEEL LOADER

901C 903 902 901 902C 902C2 930 938 903C2 926 904H 903D 903C 901C2 904B

TRACK-TYPE TRACTOR

D3K2 XL D4K2 LGP D5K2 LGP D3K2 LGP D5K2 XL D4K2 XL

MINI HYD EXCAVATOR

303.5C 303.5E 303.5D 308E SR 303ECR 308E CR 307E2 305.5E2 301.7CR 301.8 301.9 304E2 307D 307C 301.6 301.5 307E 304CR 304C CR 308E2SR 304SR 308E2CR 305E2 308.5 305.5D 305.5E 303CR 303C CR 308E 308D 304E2 CR 305.5 GC 304D CR 304 305 308 307.5 309 306 307 305C CR 303E CR 302CR 303.5E2 CR 305.5E2 CR 303 SR 304.5E2 305E2 CR 306.5 305E 305.5 CR 305D CR 304E 310 305.5 308E2 SR 303.5E2 308E2 CR 303.5CR 302.7CR 305 CR 308E2

OEM MOB HYD PWR UNIT

336MHPU

FORESTRY PRODUCTS

FM528 LL 538 548 558 568 FM528

WHEELED EXCAVATOR

M313-07 M314 MH3026 M315 W345C MH M322 M320 M315GC M318 M319 M316 M317 MH3040 M314-07

LOG LOADR FORST MACH

558

EXCAVATOR

336E LN 316F L 336E LH 349F LXE 316 GC 349D L 312E FM538 312F 320D LN 336E 312D 336F MH3295 320D3 GC 315D L 316 GX 333 GC 320D2 320D3 336D2 L FM548 312F GC 335F 323F 336F XE 313D2 GC 323D 390F 320D L 349E L 336E LNH 315 GC MH3040 319D LN 340MHPU 3101 323D LN 340F L UHD 349E L VG 345C 345D 326 GC 349 GC 336 MHPU 320E L 548 320D2 GC 349F L 320D2 FM 316F 320D GC 349D2 319D L 352F-VG 317 315 323D2 L 558 313 320GX 320D LRR 326F L 374D L 323F OEM 336D2 320F L 312D2 L 336F L XE 313D2-GC 313D2 326GC FM558 314E CR OTHER 326F 313D2 LGP 320 GX 538 349D 330F LN FM568 350 OEM 313F 330GC 336E L 320 GC 349E 336E H 349F 325F 352 UHD 312D2 312D2 GC 318E L 340 352F 312D L 313 GX 340F 349 336 GC 345 313 GC 329D L 340F L LRE 349D2 L 336F LN XE 352 350 325F LCR 323F LN 355 318D2 L 336F L 318F L 320 321 312E L 326 345C L 324 330 GC 325 318 GC 322 323 318F 323D SA 320D RR 345D L VG 323D3 330 323D L 313F L 330D2 L 335 336 333 311F LRR 330F L 326D2 L 314F CR MH3022 MH3024 323 GX 318D2 345D L 336F LNXE 329F L 335F LCR 313F GC 320D 320E 323 GC 323GC 314E LCR 395 323E L 312 GX 313F LGC 336F LN 312 GC 330F 316E L 315F LCR 329D2 L 320D2 L 390F L 374 329D2 323F L 317 GC 345C MH 326F LN 345 GC

VIBRATORY COMPACTOR

CB-536D

MOBILE HYD POWER UNIT

336FMHPU 330 MHPU 350MHPU 349E 390F MHPU 336F 336E 352FMHPU 323F OEM 390F 330D2 345D 345C 349D L 336E HVG 330F 330FMHPU 349D2 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert