Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab HVAC SystemsOther Cab HVAC Components267-3964: Cabin Heater Evaporator Coil Gasket
HomeCabsCab HVAC SystemsOther Cab HVAC Components267-3964: Cabin Heater Evaporator Coil Gasket
267-3964: Cabin Heater Evaporator Coil Gasket

Cat® Cabin Heater Evaporator Coil Gasket seals the evaporator coil, preventing coolant leaks and maintaining proper pressure for effective heating

Brand: Cat

Product Images
267-3964: Cabin Heater Evaporator Coil Gasket
267-3964: Cabin Heater Evaporator Coil Gasket
267-3964: Cabin Heater Evaporator Coil Gasket
267-3964: Cabin Heater Evaporator Coil Gasket
267-3964: Cabin Heater Evaporator Coil Gasket

Cat® Cabin Heater Evaporator Coil Gasket seals the evaporator coil, preventing coolant leaks and maintaining proper pressure for effective heating

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 267-3964

Units of Measure

USMetric
Material Description: CLOSED CELL SPONGE
Width (mm): 65.0
Length (in): 15.24
Overall Width (mm): 65.0
Thickness (in): 0.75
Overall Length (mm): 387.0
Thickness (mm): 19.1
Length (mm): 387.0
Width (in): 2.56
View More
Compatible Models for part number 267-3964

TRUCK

795F XQ 797F 793F AC 793F 795F AC 793F CMD 793F OEM 793F XQ

OFF HIGHWAY TRUCK

793F

MOTOR GRADER

24M 24

WHEEL LOADER

993K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced