Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates267-6865: Final Drive Group Shim
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates267-6865: Final Drive Group Shim
267-6865: Final Drive Group Shim

Cat® Final Drive Group Shim, Shim Steel, OD x ID x T: 289 x 262 x 0.9mm

Brand: Cat

Product Images
267-6865: Final Drive Group Shim
267-6865: Final Drive Group Shim
267-6865: Final Drive Group Shim
267-6865: Final Drive Group Shim
267-6865: Final Drive Group Shim

Cat® Final Drive Group Shim, Shim Steel, OD x ID x T: 289 x 262 x 0.9mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 267-6865

Units of Measure

USMetric
Inside Diameter (in): 10.32
Inside Diameter (mm): 262.0
Material: Shim Steel,Carbon Steel,Alloy Steel
Outside Diameter (in): 11.38
Outside Diameter (mm): 289.0
Thickness (in): 0.04
Thickness (mm): 0.9
View More
Compatible Models for part number 267-6865

GENERATOR SET

3512B

UNDERCARRIAGE

OEMS

HEX BASED SPL SOLUTION

330F OEM

EXCAVATOR

329D LN 329F L 320D2 FM 329D L 325D L 323F SA 320D 324D 324E 326D2 325D MH 329E LN 326D L 324E L 326F L 323F 323E SA 330F 330D2 320D FM RR 330 GC 329E L 325C L 329D2 L 320D FM 323D SA 326F 322C 324D LN 323D S 330 329D2 538 330D2 L 324E LN 329D 330F L 329E 326D2 L 330F LN 324D L 330GC 325C 326F LN 325D

MOBILE HYD POWER UNIT

330 MHPU 324D LN 329D L 325D L 325D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced