Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home268-9709: Track Roller Frame Twister Key Guide
Home268-9709: Track Roller Frame Twister Key Guide
268-9709: Track Roller Frame Twister Key Guide

Cat® Twister Key Guide for Telescoping Recoil Frame and Heavy Duty Undercarriage

Brand: Cat

Product Images
268-9709: Track Roller Frame Twister Key Guide
268-9709: Track Roller Frame Twister Key Guide
268-9709: Track Roller Frame Twister Key Guide
268-9709: Track Roller Frame Twister Key Guide
268-9709: Track Roller Frame Twister Key Guide

Cat® Twister Key Guide for Telescoping Recoil Frame and Heavy Duty Undercarriage

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 268-9709

Units of Measure

USMetric
Material: Ductile Cast Iron
Outside Diameter (mm): 162.0
Inside Diameter (mm): 60.0
Width (mm): 123.5
Hole Size (mm): 13.8
Fits Bolt Sizes (mm): M12
Outside Diameter (in): 6.378
Inside Diameter (in): 2.362
Width (in): 4.862
Hole Size (in): 0.543
Fits Bolt Sizes (in): 1/2-13
View More
Compatible Models for part number 268-9709

TRACK-TYPE TRACTOR

D6R D6T D6R LGP D6R II D6T XW D6T LGP D6T LGPPAT D6GC D6T XL PAT D6T XW PAT D6 XE D6R III D6R XL D6T XL D6R STD D6XE D6 D7

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced