Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits269-0064: Turbocharger INSTALL GASKET KIT
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
269-0064: Turbocharger INSTALL GASKET KIT
269-0064: Turbocharger INSTALL GASKET KIT

Turbo Installation Kit

Brand: Cat

Product Images
269-0064: Turbocharger INSTALL GASKET KIT
269-0064: Turbocharger INSTALL GASKET KIT

Turbo Installation Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 1
5P-9890: SEAL
5P-9890: SEALQuantity: 1
7C-7431: 1.03mm Thick Turbocharger Gasket
7C-7431: 1.03mm Thick Turbocharger GasketQuantity: 1
197-8419: 0.35mm Thick Turbocharger Oil Exhaust Gasket
197-8419: 0.35mm Thick Turbocharger Oil Exhaust GasketQuantity: 1
6V-8397: 1.78 x 9.27mm 90A NBR O-Ring
6V-8397: 1.78 x 9.27mm 90A NBR O-RingQuantity: 1
4F-7391: 32.92mm Inner Diameter Seal O Ring
4F-7391: 32.92mm Inner Diameter Seal O RingQuantity: 1
8L-2779: O RING
8L-2779: O RINGQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 1
Showing 1 to 8 of 8
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced