Earn up to $150 value in Cat® Credits

Details
Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesWorkshop Lighting & Electrical ProductsFlashlights & Batteries269-3123: Pen Blue Light
Home
Workshop SuppliesWorkshop Lighting & Electrical ProductsFlashlights & Batteries
269-3123: Pen Blue Light
269-3123: Pen Blue Light

Cat® Pen Light (blue)

Brand: Cat

Product Images
269-3123: Pen Blue Light
269-3123: Pen Blue Light

Cat® Pen Light (blue)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 269-3123

Units of Measure

USMetric
Weight (kg): 0.045
Weight (lb): 0.099
Length (mm): 158
Length (in): 6.22
Outer Diameter (mm): 9.7
Outer Diameter (in): 0.382
Material: Aluminum,Alloy Aluminum
Overall Diameter (mm): 9.7
Overall Length (in): 6.22
Overall Diameter (in): 0.38
Light Type: LED
Material Description: Aluminum
Overall Length (mm): 158
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert