Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits269-6105: 0.4mm Thick Exhaust Muffler Gasket
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits269-6105: 0.4mm Thick Exhaust Muffler Gasket
269-6105: 0.4mm Thick Exhaust Muffler Gasket

Cat® Gasket (Muffler Group)

Brand: Cat

Product Images
269-6105: 0.4mm Thick Exhaust Muffler Gasket
269-6105: 0.4mm Thick Exhaust Muffler Gasket
269-6105: 0.4mm Thick Exhaust Muffler Gasket
269-6105: 0.4mm Thick Exhaust Muffler Gasket
269-6105: 0.4mm Thick Exhaust Muffler Gasket

Cat® Gasket (Muffler Group)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 269-6105

Units of Measure

USMetric
Inside Diameter (in): 1.97
Length (mm): 87.0
Length (in): 3.4
Inside Diameter (mm): 50.0
Height (mm): 82.5
Height (in): 3.2
Thickness (mm): 0.9
Thickness (in): 0.0
Hole Size (mm): 11(3X)
Hole Size (in): 0.433 (3X)
Material Thickness (mm): 0.4
Material Thickness (in): 0.016
Material: Stainless Steel
Weight (kg): 0.1
Weight (lb): 0.0
View More
Compatible Models for part number 269-6105

MINI HYD EXCAVATOR

303C CR 303.5C 304C CR 304D CR 305C CR 305D CR 305.5D 303.5D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced